DSP/BIOS sizes for C6400 +

BIOS Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default configuration 5280 137 2508 1212
Base configuration 1856 56 1284 876

Module Application Sizes

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Base application 1856 56 1284 876
HWI application 5568 56 1732 1156
CLK application 5728 56 1740 1212
CLK Object application 5728 56 1744 1228
SWI application 5760 72 1788 1324
SWI Object application 5760 88 1832 1420
PRD application 6816 120 1912 1620
PRD Object application 6816 136 1944 1708
TSK application 11008 211 3804 3092
TSK Object application 11008 223 4412 3300
SEM application 11072 223 4456 3356
SEM Object application 11072 223 4500 3412
MEM application 12288 231 8620 3484
Dynamic TSK application 14432 231 8624 3500
Dynamic SEM application 14592 235 8632 3516
RTA application 23744 347 14796 4716