DSP/BIOS sizes for C5500 large model

BIOS Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default configuration 2233 188 4556 574
Base configuration 823 40 1464 506

Module Application Sizes

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Base application 823 40 1464 506
HWI application 1915 40 1864 538
CLK application 2369 40 1872 576
CLK Object application 2369 40 1876 586
SWI application 3467 40 1932 654
SWI Object application 3467 40 1988 722
PRD application 3897 40 2088 852
PRD Object application 3897 40 2128 904
TSK application 6801 142 3948 2092
TSK Object application 6801 158 4548 2318
SEM application 6825 158 4592 2368
SEM Object application 6825 158 4636 2418
MEM application 7819 174 8754 2462
Dynamic TSK application 9212 174 8754 2462
Dynamic SEM application 9336 178 8762 2476
RTA application 14471 234 12102 3132