DSP/BIOS sizes for C2800 large model

BIOS Configurations

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Default configuration 1768 172 2628 576
Base configuration 1086 24 1456 526

Module Application Sizes

Code (8-bit bytes) Initialized Data (8-bit bytes) Uninitialized Data (8-bit bytes) C-initialization (8-bit bytes)
Base application 1086 24 1456 526
HWI application 1816 24 3002 558
CLK application 2420 24 3010 578
CLK Object application 2420 24 3014 588
SWI application 3226 24 3070 656
SWI Object application 3226 24 3126 724
PRD application 3574 24 3226 854
PRD Object application 3576 24 3266 906
TSK application 6136 110 5114 1932
TSK Object application 6136 118 5754 2102
SEM application 6160 118 5798 2152
SEM Object application 6160 118 5842 2202
MEM application 6820 134 9956 2246
Dynamic TSK application 8046 134 9970 2266
Dynamic SEM application 8136 138 9978 2280
RTA application 11850 218 13242 2954