Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Default configuration | 6592 | 137 | 2504 | 1196 |
Base configuration | 2816 | 56 | 1304 | 916 |
Code (8-bit bytes) | Initialized Data (8-bit bytes) | Uninitialized Data (8-bit bytes) | C-initialization (8-bit bytes) | |
Base application | 2816 | 56 | 1304 | 916 |
HWI application | 6464 | 56 | 1728 | 1140 |
CLK application | 7008 | 56 | 1736 | 1196 |
CLK Object application | 7008 | 56 | 1740 | 1212 |
SWI application | 7040 | 72 | 1784 | 1308 |
SWI Object application | 7040 | 88 | 1828 | 1404 |
PRD application | 8192 | 120 | 1908 | 1604 |
PRD Object application | 8192 | 136 | 1940 | 1692 |
TSK application | 13312 | 211 | 3796 | 3076 |
TSK Object application | 13312 | 223 | 4404 | 3284 |
SEM application | 13344 | 223 | 4448 | 3340 |
SEM Object application | 13344 | 223 | 4492 | 3396 |
MEM application | 14944 | 231 | 8612 | 3468 |
Dynamic TSK application | 17696 | 231 | 8616 | 3484 |
Dynamic SEM application | 17920 | 235 | 8624 | 3500 |
RTA application | 27296 | 387 | 14576 | 4548 |