DSPLink 1_64 Product Download Page
Build date: 2009-11-20 08:13:35.580794000 -0800


Click on the links in the table below to download.


DSPLink Product Downloads
DSPLink 1.64 for Linux TSPA compliant DSP/BIOS Link 1.64. This release is now entirely open source -GPLv2 and BSD license. 16940K
DSPLink 1.64 porting kit TSPA compliant DSP/BIOS Link 1.64. This release is now entirely open source -BSD license. 13364K
DSPLink 1.64 Release Notes Please refer to Release Notes for supported platforms, features, upgrade and compatibility information, defect fixes and known issues. 220K
For additional information, contact mailto:deepali@ti.com or DSPLink support.
Mon Dec 7 11:00:35 PST 2009