AM35x/OMAP35x PSP Software Development Kit (SDK) 03.00 Updates

AM35x/OMAP35x PSP SDK is a dev-kit based on the community supported GNU/Linux. The SDK contains Linux kernel derived from Omap git and U-Boot originated from U-Boot git git. It also includes a sample filesystem generated from another community project - Arago. The information about baseline chosen for each of the component in the SDK is available in the release notes. The package does not contain a toolchain. GNU toolchain for ARM processors from CodeSourcery is recommended.


AM35x-OMAP35x-PSP-SDK Product Downloads
AM35x-OMAP35x-PSP-SDK-03.00
AM35x-OMAP35x-PSP-SDK-03.00.01.06 TSPA-licensed PSP SDK for OMAP35x and AM35x platforms(Patch release with AM/DM37x Support)
AM35x-OMAP35x-PSP-SDK-03.00.00.05 TSPA-licensed PSP SDK for OMAP35x and AM35x platforms(EA support for AM/DM37x)
AM35x-OMAP35x-PSP-SDK-03.00.00.04 TSPA-licensed PSP SDK for OMAP35x and AM35x platforms
AM35x-OMAP35x-PSP-SDK-03.00.00.03 TSPA-licensed PSP SDK for OMAP35x and AM35x platforms
AM35x-OMAP35x-PSP-SDK-03.00.00.02 TSPA-licensed PSP SDK for OMAP35x and AM35x platforms