DM816x_04_00 04_00_00_10 Product Download Page
Build date: 05062011
Click on the links in the table below to download.
DM816x Linux PSP 04.00 Updates
DM816x Linux PSP is based on the community supported GNU/Linux. The Linux kernel derived from Omap git and U-Boot originated from U-Boot git.
The information about baseline chosen for each of the component in the SDK is available in the release notes.
The package does not contain a toolchain. GNU toolchain for ARM processors from CodeSourcery is recommended.
Related Links
DM816x, C6A816x and AM389x on Texas Instruments Embedded Procecssors Wiki.
Download Information
DM816x_04_00 Product Downloads |
Title |
Description |
Size |
DM816x Linux PSP - 04.00.00.10 |
|
TI816X-LINUX-PSP-04.00.00.10.tgz |
DM816x Linux PSP Package for DM816x/C6A816x/AM389x platforms |
113988K |
Checksums |
|
md5 Checksums |
Checksum for downloads. |
4K |
Related Links
|
|