Instructions for using the patch release This patch release adds support for NOR, RTC drivers and support for HDVPSS 01.00.01.32 binary release. This kernel patch is required if you want to work with HDVPSS 01.00.01.32 release. uboot patch includes updates to the MMC autoboot scripts. It comprises of two parts kernel.patch - unified diff of kernel changes, must be applied from top-level kernel source folder(use patch -p1) uboot.patch - unified diff of uboot changes, must be applied from top-level uboot source folder(use patch -p1) HDVPSS binary package - includes binaries corresponding to 01.00.01.32 HDVPSS release.