| C64XPlus_Video_CODECS Product Downloads | 
                    
                      | Title | Description | Size | 
| Data Sheets and Release Notes | 
|  | MPEG4 Decoder, Version 2.01.00.00 DataSheet | MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet | 72K | 
|  | MPEG4 Decoder, Version 2.01.00.00 ReleaseNotes | MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes | 60K | 
|  | MPEG4 Encoder, Version 2.02.04.00 DataSheet | MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Data Sheet | 284K | 
|  | MPEG4 Encoder, Version 2.02.04.00 ReleaseNotes | MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Release Notes | 144K | 
|  | MPEG2 Decoder, Version 2.00.02.00 DataSheet | MPEG2 MP@ML Max:WVGA/D1 Decoder Data Sheet | 136K | 
|  | MPEG2 Decoder, Version 2.00.02.00 ReleaseNotes | MPEG2 MP@ML WVGA/D1 Decoder Release Notes | 100K | 
|  | JPEG Decoder, Version 2.00.02.00 DataSheet | JPEG Decoder Data Sheet | 48K | 
|  | JPEG Decoder, Version 2.00.02.00 ReleaseNotes | JPEG Decoder Release Notes | 72K | 
|  | JPEG Encoder, Version 2.00.01.00 DataSheet | JPEG Encoder Data Sheet | 132K | 
|  | JPEG Encoder, Version 2.00.01.00 ReleaseNotes | JPEG Encoder Release Notes | 112K | 
|  | H264 Decoder, Version 2.00.002 DataSheet | H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet | 368K | 
|  | H264 Decoder, Version 2.00.002 ReleaseNotes | H.264 BP@Level 3.0 Max:D1 Decoder Release Notes | 128K | 
|  | H264 Encoder, Version 2.02.00.02 DataSheet | H.264 BP@Level 4.1 Max:HD resolutions Encoder Data Sheet | 136K | 
|  | H264 Encoder, Version 2.02.00.02 ReleaseNotes | H.264 BP@Level 4.1 Max:HD resolutions Encoder Release Notes | 96K | 
| Linux Downloads | 
|  | MPEG4 Decoder, Version 2.01.00.00 | MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second | 2636K | 
|  | MPEG4 Encoder, Version 2.02.04.00 | MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second | 2712K | 
|  | MPEG2 Decoder, Version 2.00.02.00 | MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second | 2992K | 
|  | JPEG Decoder, Version 2.00.02.00 | JPEG Decoder | 14332K | 
|  | JPEG Encoder, Version 2.00.01.00 | JPEG Encoder | 2640K | 
|  | H264 Decoder, Version 2.00.002 | H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second | 4116K | 
|  | H264 Encoder, Version 2.02.00.02 | H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second | 6632K | 
| Windows Downloads | 
|  | MPEG4 Decoder, Version 2.01.00.00 | MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second | 2864K | 
|  | MPEG4 Encoder, Version 2.02.04.00 | MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second | 2936K | 
|  | MPEG2 Decoder, Version 2.00.02.00 | MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second | 3232K | 
|  | JPEG Decoder, Version 2.00.02.00 | JPEG Decoder | 14572K | 
|  | JPEG Encoder, Version 2.00.01.00 | JPEG Encoder | 2880K | 
|  | H264 Decoder, Version 2.00.002 | H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second | 4340K | 
|  | H264 Encoder, Version 2.02.00.02 | H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second | 6856K |