|
The Software Development Kit (SDK) for the L138-C6748 Development Kit (LCDK) provides a set of system software components and tools that enable OEMs to quickly develop applications based on the LCDK. This kit includes the Linux kernel, middleware, device drivers, DSP software components, and build tools for Linux and DSP. By making all of the basic system software components immediately available, the kit allows developers to focus on their application code to add the most differentiation. This software is free and does not require any run-time royalties. Additional Information Features The OMAP-L138 Linux SDK for LCDK includes the following components: Platform Support Package - Linux kernel 3.1.10 ported to LCDK
- Boot loaders (u-boot, UBL) and flashing utilities
- Binary images of u-boot and Linux kernel
- ARM-v5 Linux file system
DSP Package - C6000 code generation tool chain
- DSP/BIOS Real Time Operating System (SysBios)
- Syslink Inter Processor Communication
- XDC tool kit
This release of the Linux DVSDK supports TI OMAP-L138 on LCDK platforms. To find other versions of TI SDKs or DVSDKs, go to TI Target Content Infrastructure.
Related Links
|