|
This demo performs edge detection on one of the following platforms: It includes a GUI which runs on a host machine (typically a PC running Windows or Linux) and connects over the network to an EVM board, running the target-DSP-side demo application, in order to control the target and stream audio and video files. The demo builds on top of the standard DVSDK software stack using APIs from IMGLIB to perform the edge detection. Source code is included to enable customers to build similar applications however it is intended for reference only and is not considered production-quality.
Related Links
|