c6accel Product Downloads |
Title |
Description |
Size |
Latest Release of C6Accel 1.x for OMAPL1x/OMAP3x devices |
 |
c6accel_1_01_00_07_Windows_Setup.exe |
v1.01.00.07 Windows Installer |
14076K |
 |
c6accel_1_01_00_07_Linux-x86_Setup.bin |
v1.01.00.07 Linux Installer |
13832K |
Latest Release of C6Accel 2.x for C6A81xx/DM81xx devices |
 |
c6accel_2_01_00_11_Windows_Setup.exe |
v2.01.00.11 Windows Installer |
56164K |
 |
c6accel_2_01_00_11_Linux-x86_Setup.bin |
v2.01.00.11 Linux Installer |
55924K |
DSP Benchmark Application |
 |
dsp_benchmark_demo_1_00_00_02_Windows_Setup.exe |
Demo application highlighting performance and ease of use on OMAP-L138 (Windows installer) |
6976K |
 |
dsp_benchmark_demo_1_00_00_02_Linux-x86_Setup.bin |
Demo application highlighting performance and ease of use on OMAP-L138 (Linux installer) |
6736K |
Previous 1.x Releases |
 |
c6accel_1_01_00_06_Windows_Setup.exe |
v1.01.00.06 Windows Installer |
12692K |
 |
c6accel_1_01_00_06_Linux-x86_Setup.bin |
v1.01.00.06 Linux Installer |
12452K |
 |
c6accel_1_01_00_03_Windows_Setup.exe |
v1.01.00.03 Windows Installer |
12688K |
 |
c6accel_1_01_00_03_Linux-x86_Setup.bin |
v1.01.00.03 Linux Installer |
12444K |
 |
c6accel_1_01_00_02_Windows_Setup.exe |
v1.01.00.02 Windows Installer |
12684K |
 |
c6accel_1_01_00_02_Linux-x86_Setup.bin |
v1.01.00.02 Linux Installer |
12444K |
 |
c6accel_1_01_00_01_Windows_Setup.exe |
v1.01.00.01 Windows Installer |
12824K |
 |
c6accel_1_01_00_01_Linux-x86_Setup.bin |
v1.01.00.01 Linux Installer |
12580K |
 |
c6accel_1_01_00_00_Windows_Setup.exe |
v1.01.00.00 Windows Installer |
12824K |
 |
c6accel_1_01_00_00_Linux-x86_Setup.bin |
v1.01.00.00 Linux Installer |
12580K |
 |
c6accel_1_00_00_04_Windows_Setup.exe |
v1.00.00.04 Windows Installer |
14096K |
 |
c6accel_1_00_00_04_Linux-x86_Setup.bin |
v1.00.00.04 Linux Installer |
13852K |
Previous 2.x Releases |
 |
c6accel_2_01_00_10_Windows_Setup.exe |
v2.01.00.10 Windows Installer |
38632K |
 |
c6accel_2_01_00_10_Linux-x86_Setup.bin |
v2.01.00.10 Linux Installer |
38392K |
 |
c6accel_2_01_00_09_Windows_Setup.exe |
v2.01.00.09 Windows Installer |
40928K |
 |
c6accel_2_01_00_09_Linux-x86_Setup.bin |
v2.01.00.09 Linux Installer |
40688K |
 |
c6accel_2_01_00_08_Windows_Setup.exe |
v2.01.00.08 Windows Installer |
13680K |
 |
c6accel_2_01_00_08_Linux-x86_Setup.bin |
v2.01.00.08 Linux Installer |
13440K |
 |
c6accel_2_01_00_04_Windows_Setup.exe |
v2.01.00.04 Windows Installer |
13804K |
 |
c6accel_2_01_00_04_Linux-x86_Setup.bin |
v2.01.00.04 Linux Installer |
13564K |