Important:
Note 1: This is an engineering release which has been validated with limited testing using few configurations. Please check Release Notes for details on the platforms on which basic functionality testing has been run.
Note 2: AM/DM37x support is included for internal development only.
DSPLink Product Downloads |
Title |
Description |
Size |
|
DSPLink 1.65.00.02 for Linux |
TSPA compliant DSP/BIOS Link 1.65.00.02. This package with GPL v2 licensed GPP kernel code and with other code BSD licensed is suitable for usage with Linux on GPP. |
17004K |
|
DSPLink 1.65.00.02 porting kit for WinCE and PrOS |
TSPA compliant DSP/BIOS Link 1.65.00.02. This BSD licensed package is suitable for usage with non-Linux OSes and for porting to a different OS. |
13480K |
|
DSPLink 1.65.00.02 Release Notes |
Please refer to Release Notes for supported platforms, features, upgrade and compatibility information, defect fixes and known issues. |
224K |
Related Links